IESNA:LM-63-2002
[TEST]P956869
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9B-927-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31031
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 329.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
6229.2 6232.5 6219.3 6191.4 6028.9 5859.9 5832 5966.6 6278.4 6693.7
7196 7773.8 8382.7 8827.5 9169 9507.1 9815.7 10001.2 10065.2 9996.2
9648.3 9022.9 8223.5 6956.3 5108.1 2974.2 2309.5 2112.5 1877.8 1529.8
1175.3 912.6 684.5 428.4 244.6 98.5 0
6229.2 6202.9 6189.8 6171.7 6014.2 5841.8 5817.2 5938.6 6239 6667.4
7156.6 7714.7 8323.6 8783.2 9111.5 9456.2 9761.5 9958.5 10050.4 9968.3
9594.1 8981.8 8169.3 6848 4947.2 2880.7 2283.2 2092.8 1854.8 1503.5
1160.5 901.1 651.6 412 238 95.2 0
6229.2 6221 6214.4 6196.3 6071.6 5905.8 5853.3 5953.4 6216 6618.2
7094.2 7629.3 8233.3 8765.2 9132.8 9474.3 9833.7 10078.3 10231 10217.8
9965 9403.7 8633.9 7435.6 5667.8 3351.8 2324.2 2110.9 1913.9 1641.4
1324.6 984.9 728.8 476 259.3 118.2 0
6229.2 6214.4 6206.2 6221 6135.6 5992.8 5928.8 5979.7 6163.5 6485.2
6913.6 7391.3 7944.5 8541.9 9019.6 9398.8 9763.1 10079.9 10268.7 10357.3
10258.9 9914.2 9300.3 8223.5 6601.8 4223.4 2391.5 1984.5 1805.6 1592.2
1365.7 1134.2 878.2 586 334.8 149.4 0
6229.2 6222.6 6227.5 6260.4 6244 6168.4 6074.9 6065 6148.7 6340.8
6636.2 7017.1 7473.4 7998.6 8571.5 9101.7 9513.7 9871.5 10188.3 10421.4
10487 10342.6 9983.1 9397.1 8251.4 6219.3 3461.7 1756.3 1382.1 1163.8
948.7 764.9 595.8 420.2 228.2 83.7 0
6229.2 6232.5 6250.5 6294.8 6337.5 6337.5 6293.2 6252.2 6258.7 6339.2
6498.4 6747.9 7084.4 7481.6 7926.4 8491.1 9091.8 9599 9892.8 10030.7
10121 10165.3 10150.5 10132.5 9956.8 8922.7 6680.6 3721.1 1692.3 1086.6
855.2 663.1 484.2 333.2 192 70.6 0
6229.2 6235.7 6270.2 6322.7 6398.2 6465.5 6511.5 6547.6 6544.3 6606.7
6711.8 6872.6 7095.8 7351.9 7665.4 8047.9 8482.8 8960.5 9390.5 9746.7
10106.2 10510 10913.8 11334 11854.3 12146.5 11245.3 8896.5 5748.2 2887.3
1385.4 851.9 577.8 375.9 215 75.5 0
6229.2 6240.7 6288.3 6363.8 6445.8 6527.9 6626.4 6738 6872.6 7045
7264.9 7517.7 7790.2 8092.2 8451.7 8891.6 9388.9 9937.1 10534.6 11181.3
11928.2 12744 13656.6 14564.3 15582 16765.4 17919.4 18211.5 17151.2 14631.6
10876 6898.9 4023.1 2222.5 981.6 236.4 0
6229.2 6257.1 6314.5 6401.5 6486.9 6564 6657.6 6785.6 6935 7161.5
7460.2 7803.3 8210.4 8712.6 9323.2 10079.9 10956.5 11970.9 13064 14180.2
15449 16653.8 18075.3 19519.7 21253.1 22956.9 25123.5 27444.5 29291.1 29097.4
25606.1 19296.5 12197.4 4888.1 892.9 197 0
6229.2 6255.4 6326 6408.1 6493.4 6585.4 6682.2 6811.9 6967.8 7192.7
7468.4 7800 8192.3 8696.2 9321.6 10116.1 11025.4 12125.1 13339.8 14584
15890.6 17225 18654.7 20214.1 21878.4 23613.4 25583.1 27723.5 29814.7 30184
26700.9 19488.5 11056.6 2879 613.9 182.2 0
6229.2 6253.8 6309.6 6419.6 6509.9 6610 6692.1 6811.9 6976 7173
7411 7681.8 7990.4 8413.9 8970.3 9643.3 10457.5 11458.7 12599.5 13843.7
15094.5 16376.4 17701 19114.3 20657.2 22173.9 23754.6 25138.3 26190.5 25437
21922.8 15107.6 6575.5 1268.8 382.5 126.4 0
6229.2 6247.2 6322.7 6417.9 6504.9 6591.9 6674 6769.2 6902.2 7045
7214 7378.2 7542.3 7763.9 8088.9 8519 9036 9730.3 10547.7 11473.5
12481.3 13523.6 14547.9 15588.5 16670.2 17683 18699 19619.9 19815.2 18098.3
14593.8 10027.4 4279.2 851.9 256.1 70.6 0
6229.2 6247.2 6309.6 6381.8 6454.1 6498.4 6542.7 6580.4 6614.9 6655.9
6669.1 6624.8 6541 6452.4 6390 6386.8 6475.4 6728.2 7138.5 7655.6
8267.8 8942.4 9622 10298.3 10954.8 11501.4 11826.4 12008.6 11545.7 9712.3
7122.1 4403.9 1756.3 499 183.8 46 0
6229.2 6224.3 6239 6260.4 6247.2 6160.2 6025.6 5823.7 5557.8 5206.6
4766.7 4254.6 3745.7 3320.6 2982.5 2703.4 2488.4 2350.5 2279.9 2263.5
2307.8 2396.5 2481.8 2565.5 2604.9 2540.9 2343.9 2030.4 1551.1 1101.4
801 581.1 423.5 297.1 178.9 47.6 0
6229.2 6188.1 6137.3 6037.1 5856.6 5556.2 5154 4643.6 4072.4 3553.7
3128.5 2759.2 2417.8 2165 2027.2 1963.1 1918.8 1864.6 1807.2 1753
1689 1602 1500.3 1410 1323 1236 1150.6 1058.7 950.4 827.3
700.9 577.8 446.5 306.9 167.4 37.8 0
6229.2 6147.1 5997.7 5745 5351 4791.3 4177.4 3593.1 3163 2797
2485.1 2309.5 2207.7 2119.1 2027.2 1950 1909 1894.2 1866.3 1803.9
1713.6 1623.4 1531.4 1442.8 1346 1250.8 1153.9 1050.5 950.4 840.4
723.9 594.2 446.5 288.9 147.7 31.2 0
6229.2 6120.8 5869.7 5457.7 4853.7 4116.7 3492.9 3061.2 2716.5 2501.5
2399.8 2306.2 2207.7 2102.7 2005.8 1946.7 1928.7 1918.8 1895.8 1822
1651.3 1554.4 1467.4 1383.7 1306.6 1234.3 1145.7 1047.2 942.2 824
696 558.1 413.6 279 149.4 41 0
6229.2 6078.2 5728.5 5159 4377.7 3609.5 3118.7 2755.9 2559 2473.6
2366.9 2263.5 2192.9 2117.4 2014 1948.4 1918.8 1879.4 1705.4 1631.6
1606.9 1597.1 1569.2 1524.9 1457.6 1368.9 1244.2 1127.7 999.6 871.6
740.3 609 472.7 334.8 197 67.3 0
6229.2 6066.7 5639.9 4932.5 4044.5 3350.1 2911.9 2631.2 2547.5 2450.6
2332.5 2252 2201.1 2133.8 2010.7 1927 1861.4 1680.8 1618.4 1592.2
1570.8 1565.9 1546.2 1493.7 1403.4 1296.7 1181.8 1057.1 927.4 810.9
697.6 586 479.3 371 372.6 282.3 0
6229.2 6022.4 5515.2 4715.8 3791.7 3194.2 2787.1 2606.6 2545.8 2435.9
2322.6 2250.4 2207.7 2140.4 1996 1869.6 1703.8 1574.1 1533.1 1495.3
1470.7 1455.9 1388.6 1313.1 1227.8 1142.4 1042.3 945.5 838.8 730.4
628.7 523.6 425.1 512.1 459.6 154.3 0
6229.2 6009.2 5470.8 4638.6 3688.3 3069.5 2705.1 2596.7 2540.9 2434.2
2322.6 2255.3 2224.1 2161.7 1986.1 1800.6 1584 1493.7 1436.2 1390.3
1367.3 1316.4 1231.1 1152.3 1071.8 981.6 902.8 824 740.3 664.8
627 495.7 412 569.6 262.6 65.7 0
6229.2 6030.6 5503.7 4648.5 3711.2 3110.5 2719.8 2603.3 2557.3 2452.3
2332.5 2268.4 2235.6 2179.8 2009.1 1802.3 1580.7 1490.4 1429.7 1382.1
1355.8 1306.6 1222.9 1149 1066.9 979.9 892.9 814.1 737 645.1
564.6 464.5 412 571.2 226.5 55.8 0
